Variants MTH2-70/2 A-W-A-AUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 24.9 lb |
Gross weight: | 24.9 lb |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 14 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 145.04 psi |
Max pressure at stated temperature: | 145 psi / 194 °F |
Type of connection: | Rp |
Size of outlet port: | 3/4 inch |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 13.2 US gpm |
Rated head: | 61.35 ft |
Chambers: | 7 |
Impellers: | 2 |
Code for shaft seal: | AUUV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Frame size: | MG71B2-C |
Power input P1: | 505 W |
Rated power - P2: | 0.738 HP |
Main frequency: | 60 Hz |
Phase: | 3 |
Rated voltage: | 200-230 D/346-400 Y V |
Rated current: | 2,48-2,4/1,42-1,38 A |
Maximum current consumption: | 3,55-3,1/2,04-1,76 A |
Starting current: | 580-670 % |
Rated speed: | 3385 rpm |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Product name: | MTH2-70/2 A-W-A-AUUV |
Product No.: | 43643272 |
EAN: | 5700396591421 |
Price: |