- Max flow
- 455 US gpm
- Head max
- 1218 ft
- Liquid Temperature
- 14 .. 194 °F
- p max
- 551 psi
Optimize Processes and Efficiency with Grundfos Machine Tool Pumps
When you choose a Grundfos immersible pump, you get a pump that has proven its worth throughout decades of use in the metal processing industry. The Grundfos range of MTR, MTA, MTC, MTD and MTS immersible pumps include sizes and material variants that fit general industry applications, so an even wider number of applications can benefit from their reliability and precision. Additionally, the MTRE offers an all-in-one solution with pump, motor and integrated frequency converter packed with intelligent features to improve your industrial processes.
All pumps are available for 50 Hz or 60 Hz operation and global voltages. A Grundfos immersible pumping solution will optimize your processes, increase your efficiency, and lower your energy consumption.
Compact Tank Top Solutions for Demanding Applications
When you choose a Grundfos immersible pump, you get a pump that has proven its reliability and precision throughout decades of use in machining processes, filtration, painting systems and parts washers.