Variants NPE 80-65-160/146 A-F-A-AUUE
Specifications
Others | |
---|---|
Net weight: | 168 lb |
Gross weight: | 245 lb |
Shipping volume: | 10.2 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 23 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Max pressure at stated temperature: | 145 psi / 250 °F |
: | 232 psi / 32 °F |
Flange standard: | DIN |
Pump inlet: | DN 80 |
Pump outlet: | DN 65 |
Pressure stage: | PN 16 |
Flange size for motor: | F265 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data is based: | 2900 rpm |
Rated flow: | 220 US gpm |
Rated head: | 82.03 ft |
Actual impeller diameter: | 5.75 in |
Impeller nom: | 6.3 in |
Primary shaft seal: | AUUE |
Pump Number: | 47000044 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 25 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 132SB |
Rated power - P2: | 7.5 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated speed: | 700-2860 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 85557717 |
Product name: | NPE 80-65-160/146 A-F-A-AUUE |
Product No.: | 47005444 |
EAN: | 5700390467654 |
Price: |