Less Stalling. More Installing. LC
The LC line of single stage, end-suction centrifugal pumps serves as the industry standard in performance, quality, and durability, and includes an expanded selection of 32 sizes available. The LC pumps utilize a double volute design that offer a distinct advantage over single volute designs. The double volute design incorporates two cutwaters located at 180 degrees, which divide the flow into two geometrically similar regions of the volute. The resultant hydraulic forces within the pumps are equal and opposed. As a result, the net radial force is maintained at a very low level throughout the operating range of the pump, and shaft deflection is kept to a minimum.
Quick Ship Program
Wherever you work and whatever you pump, you can’t afford to wait for delivery. Every day means more downtime, less productivity and less revenue. The LC Quick Ship Program makes that a problem of the past — by shipping your pump within 24–72 hours after you place your order. The Quick Ship Program is just another part of Grundfos’ commitment to helping our customers deliver value faster and better! Learn more about the LC Quick Ship Program.
Did you know that only 7% of measured machines fall within acceptable alignment tolerances, leaving 93% of machines experiencing problems caused by misalignment, including:
- Increased energy consumption: As little as a 1.25mm offset can cause an 8% increase in energy consumption.
- Premature seal and bearing failure: Even just a 0.05mm offset reduces the seal wear life by 90%.
That is why Grundfos has engineered pumps like this to include a Lifetime Alignment Guarantee which will save you money and time over the lifetime of equipment.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here
Documentation
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.