Variants CRE 3-8 A-A-A-V-HUBV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 54.8 lb |
Gross weight: | 61.1 lb |
Config. file no: | 98498683 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Max pressure at stated temperature: | 232 psi / 194 °F |
: | 232 psi / 176 °F |
Type of connection: | Oval / Rp |
Flange size for motor: | FT100 |
Connect code: | A |
Technical | |
---|---|
Pump speed on which pump data is based: | 3350 rpm |
Rated flow: | 15.4 US gpm |
Rated head: | 171.9 ft |
Maximum head: | 242.5 ft |
Head max: | 242.5 ft |
Stages: | 8 |
Impellers: | 8 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HUBV |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRE 3-8 A-A-A-V-HUBV |
Product No.: | 99229881 |
EAN: | 5712609095527 |
Price: |