Variants CRN 45-1-1 A-F-A-V-HQBV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 222 lb |
Gross weight: | 273 lb |
Liquid | |
---|---|
Liquid temperature range: | 32 .. 194 °F |
Installation | |
---|---|
Max pressure at stated temperature: | 232 psi / 194 °F |
: | 232 psi / 176 °F |
Type of connection: | DIN |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 80 |
Flange size for motor: | FF265 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data is based: | 3526 rpm |
Rated flow: | 238 US gpm |
Rated head: | 72.51 ft |
Maximum head: | 101.7 ft |
Head max: | 101.7 ft |
Stages: | 1 |
Impellers: | 1 |
Number of reduced-diameter impellers: | 1 |
Primary shaft seal: | HQBV |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 45-1-1 A-F-A-V-HQBV |
Product No.: | 99231736 |
EAN: | 5712609148889 |
Price: |