Variants CRN 5-11 O-CX-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.57 |
Net weight: | 95.7 lb |
Gross weight: | 105 lb |
Liquid | |
---|---|
Liquid temperature range: | -4 .. 248 °F |
Installation | |
---|---|
Max pressure at stated temperature: | 363 psi / 250 °F |
: | 363 psi / -4 °F |
Type of connection: | TriClamp |
Size of inlet connection: | DN 32 |
Size of outlet connection: | DN 32 |
Flange size for motor: | FT130 |
Connect code: | CX |
Technical | |
---|---|
Pump speed on which pump data is based: | 3472 rpm |
Rated flow: | 30.4 US gpm |
Rated head: | 265.4 ft |
Maximum head: | 357.6 ft |
Head max: | 357.6 ft |
Stages: | 11 |
Impellers: | 11 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | O |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 5-11 O-CX-A-E-HQQE |
Product No.: | 99230070 |
EAN: | 5712609098771 |
Price: |