Variants CRNE 15-9 N-CA-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 445 lb |
Gross weight: | 560 lb |
Config. file no: | 95139529 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -4 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Max pressure at stated temperature: | 363 psi / 250 °F |
: | 363 psi / -4 °F |
Type of connection: | FlexiClamp |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 50 |
Flange size for motor: | FF300 |
Connect code: | CA |
Technical | |
---|---|
Pump speed on which pump data is based: | 3528 rpm |
Rated flow: | 90.3 US gpm |
Rated head: | 484.3 ft |
Maximum head: | 600.4 ft |
Head max: | 600.4 ft |
Stages: | 9 |
Impellers: | 09 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | N |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRNE 15-9 N-CA-A-E-HQQE |
Product No.: | 99231491 |
EAN: | 5712609144089 |
Price: |