Variants SP95-6
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | -.-- |
ErP status: | EuP Standalone/Prod. |
Net weight: | 97.5 lb |
Gross weight: | 107 lb |
Shipping volume: | 1.84 ft³ |
Liquid | |
---|---|
Maximum liquid temperature: | 140 °F |
Installation | |
---|---|
Pump outlet: | RP5 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 498 US gpm |
Rated head: | 337.9 ft |
Stages: | 6 |
Impeller reduc.: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | NO |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Product name: | SP95-6 |
Product No.: | 99226575 |
EAN: | 5712609034847 |
Price: |