Variants 40S20-7
Specifications
Others | |
---|---|
Net weight: | 37.9 lb |
Gross weight: | 41.9 lb |
Shipping volume: | 0.42 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 104 °F |
Max liquid temperature at 0.15 m/sec: | 104 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient pressure: | 217.56 psi |
Pump outlet: | 2"NPT |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 39.6 US gpm |
Rated head: | 144.4 ft |
Stages: | 7 |
Shaft seal for motor: | LIPSEAL |
Approvals on nameplate: | CE,EAC,CSACOMP |
Curve tolerance: | ISO9906:2012 3B |
Pump Number: | 11890007 |
Model: | A |
Valve: | pump with built-in non-return valve |
Motor version: | T40 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS402 |
Applic. motor: | NEMA |
Rated power - P2: | 2 HP |
Power (P2) required by pump: | 2.41 HP |
KVA code: | L |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Service factor: | 1.25 |
Rated current: | 3.5 A |
Starting current: | 550 % |
Cos phi - power factor: | 0.75 |
Rated speed: | 3450 rpm |
Axial load max: | 772 lb |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | B |
Motor protection: | NONE |
Thermal protec: | external |
Built-in temperature transmitter: | No |
Motor Number: | 79392006 |
Cable number: | 00795B79 |
Product name: | 40S20-7 |
Product No.: | 11893907 |
Price: |