Variants 40S75-18
Specifications
Others | |
---|---|
Net weight: | 84 lb |
Gross weight: | 94.6 lb |
Shipping volume: | 1.59 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 104 °F |
Max liquid temperature at 0.15 m/sec: | 104 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient pressure: | 870.23 psi |
Pump outlet: | 2"NPT |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 39.6 US gpm |
Rated head: | 367.5 ft |
Stages: | 18 |
Shaft seal for motor: | HM/CER |
Approvals on nameplate: | CE,EAC,CSA |
Curve tolerance: | ISO9906:2012 3B |
Pump Number: | 11180018 |
Model: | A |
Valve: | pump with built-in non-return valve |
Motor version: | T40 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS4000 |
Applic. motor: | NEMA |
Rated power - P2: | 7.5 HP |
Power (P2) required by pump: | 6.37 HP |
KVA code: | J |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 208-230 V |
Service factor: | 1.15 |
Rated current: | 27.0-25.0 A |
Starting current: | 510-620 % |
Cos phi - power factor: | 0.89-0.82 |
Rated speed: | 3415-3460 rpm |
Axial load max: | 992 lb |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Built-in temperature transmitter: | yes |
Motor Number: | 79305511 |
Cable number: | 795907 |
Product name: | 40S75-18 |
Product No.: | 11183018 |
Price: |