Variants 85S50-4
Specifications
Others | |
---|---|
DOE Pump Energy Index CL: | 0.85 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 67.9 lb |
Gross weight: | 77.8 lb |
Shipping volume: | 1.84 ft³ |
Sales region: | Namreg |
Country of origin: | US |
Custom tariff no.: | 8413.70.2004 |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 104 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient pressure: | 870.23 psi |
Pump outlet: | 3"NPT |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 88.1 US gpm |
Rated head: | 150.9 ft |
Actual impeller diameter: | 3.49 in |
Stages: | 4 |
Impeller reduc.: | NONE |
Shaft seal for motor: | HM/CER |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T40 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Controls | |
---|---|
Heather: | K50 |
Electrical data | |
---|---|
Motor type: | MS4000 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 5 HP |
KVA code: | J |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 440-460 V |
Starter: | 0 |
Service factor: | 1.15 |
Rated current: | 8.65-8.65 A |
Starting current: | 550-590 % |
: | 54 A |
Cos phi - power factor: | 0.83-0.80 |
Rated speed: | 3460-3470 rpm |
Axial load max: | 992 lb |
Motor efficiency at full load: | 80.0 % |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Built-in temperature transmitter: | No |
Motor Number: | 96405811 |
Cable number: | 798887 |
Product name: | 85S50-4 |
Product No.: | 12B63604 |
EAN: | 5700391310706 |
Price: |