Variants SP 17-48
Specifications
Others | |
---|---|
Net weight: | 379 lb |
Gross weight: | 467 lb |
Shipping volume: | 12 ft³ |
Installation | |
---|---|
Pump outlet: | R3 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 2900 rpm |
Rated flow: | 74.8 US gpm |
Rated head: | 1296 ft |
Stages: | 48 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Applic. motor: | NEMA |
Product name: | SP 17-48 |
Product No.: | 12A56348 |
Price: |