Variants SP 30-21N
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.50 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 341 lb |
Gross weight: | 442 lb |
Shipping volume: | 14.5 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 95 °F |
Max liquid t at 0.5 m/sec: | 95 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | RP3 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 159 US gpm |
Rated head: | 748.1 ft |
Stages: | 21 |
Impeller reduc.: | NONE |
Shaft seal for motor: | CER/CARBON |
Approvals on nameplate: | CE |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T35 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Electrical data | |
---|---|
Motor type: | MMS6 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 40 HP |
Power (P2) required by pump: | 40 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 220-230 V |
Service factor: | 1.15 |
Rated current: | 138-132 A |
Starting current: | 470-510 % |
Cos phi - power factor: | 0.84 |
Rated speed: | 3440-3460 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Motor protection: | NONE |
Thermal protec: | external |
Motor Number: | 96879485 |
Windings: | PVC |
Product name: | SP 30-21N |
Product No.: | 13D04621 |
EAN: | 5700395899733 |
Price: |