Variants SP 30-46
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.50 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 719 lb |
Gross weight: | 994 lb |
Shipping volume: | 35.7 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 113 °F |
Max liquid temperature at 0.15 m/sec: | 104 °F |
Max liquid t at 0.5 m/sec: | 113 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | R3 |
Motor diameter: | 8 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 2900 rpm |
Rated flow: | 132 US gpm |
Rated head: | 1175 ft |
Stages: | 46 |
Impeller reduc.: | NONE |
Shaft seal for motor: | CER/CARBON |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T45 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Cast iron |
: | DIN W.-Nr. 0.6025 |
: | ASTM 35-40 |
Electrical data | |
---|---|
Motor type: | MMS8000 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 60 HP |
Power (P2) required by pump: | 60 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-400-415 V |
Rated current: | 95.5-96.5-96.0 A |
Starting current: | 560-600-680 % |
Cos phi - power factor: | 0.88-0.82-0.80 |
Rated speed: | 2900-2910-2920 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Motor protection: | NONE |
Thermal protec: | external |
Built-in temperature transmitter: | No |
Motor Number: | 96470739 |
Windings: | PE2/PA |
Product name: | SP 30-46 |
Product No.: | 13A54446 |
EAN: | 5700834832697 |
Price: |