Variants SP 3A-24
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 50.9 lb |
Gross weight: | 54.9 lb |
Shipping volume: | 766 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 104 °F |
Max liquid temperature at 0.15 m/sec: | 104 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | Rp1 1/4 |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 17.6 US gpm |
Rated head: | 505.3 ft |
Stages: | 24 |
Impeller reduc.: | NONE |
Shaft seal for motor: | HM/CER |
Approvals on nameplate: | CE,EAC,CSA |
Curve tolerance: | ISO9906:2012 3B |
Model: | A |
Valve: | YES |
Motor version: | T40 |
Specification for shaft end: | SPLINE |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS4000 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 3 HP |
Power (P2) required by pump: | 3 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 208-220-230 V |
Service factor: | 1.15 |
Rated current: | 12.8-11.4-11.6 A |
Starting current: | 500-530-530 % |
Cos phi - power factor: | 0.86-0.80-0.74 |
Rated speed: | 3470-3490-3500 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Built-in temperature transmitter: | No |
Motor Number: | 79284507 |
Product name: | SP 3A-24 |
Product No.: | 10002824 |
EAN: | 5700390301828 |
Price: |