- Max flow
- 1530 US gpm
- Head max
- 2226 ft
- Liquid Temperature
- 5 .. 140 °F
- p max
- 870 psi
Energy efficient groundwater pumping taken to a new level with Grundfos SPE solutions
For borehole raw water extraction, municipalities require the highest levels of energy optimisation and resource sustainability, reflected in lower lifecycle costs. Over the years, Grundfos has pioneered numerous innovations that become and continuously influence new standards, and we have experience from a huge installed base of stainless steel submersible pumps and motors.
Grundfos SPE is a range of frequency regulated submersible pumps for Groundwater. The pumps are all stainless-steel and available in 3 material grades (sizes: 6", 8" and 10"). The 6" motor (4 to 45 kW) is a permanent magnet type with high energy efficiency and needs a frequency drive to operate. It has submersible motor mounted to an SP pump, an IPM tailored CUE variable speed drive, and sine wave filter.
A Grundfos PM motor ensures the highest possible energy efficiency and is made from high grade and robust materials that increase the time between service and reduce maintenance. The SPE system has proven reliability and longer lifetime.
Dive into Efficiency with Our New Submersible Pump
Our cutting-edge technology offers unparalleled efficiency, ensuring a trouble-free pump system for any application. Say goodbye to the headache of pump maintenance and embrace the reliable Grundfos SP and SPE submersible pumps. Watch our video to see how Grundfos can revolutionize your water supply!
Revolutionize your water supply: Discover Grundfos SP 6" pumps!
Unleash unparalleled efficiency and experience cost-saving solutions with our new generation Grundfos SP 6" pump. Embrace a reliable, trouble-free pump system for any application and elevate your efficiency with the Grundfos SP and SPE submersible pumps.
Optimised ground water extraction
The SPE System combines reliability and energy efficiency, giving you lower costs over the lifetime of the pump system. The SPE System is easy to set up, adapts pump performance to changing conditions and is perfect for water supply and irrigation applications.
- Permanenet magnet motor for the highest possible energy efficiency
- High grade and robust materials increases the time between service and reduce maintenance
- Proven reliability and extended pump lifetime
A solar sizing and selection tool in the palm of your hands
With the Gundfos GO Solar app, you get quick and easy pump sizing regardless of your location, internet connection or application needs.
AC/DC Power Inverter GRUNDFOS RSI
The intelligent NEMA 4X, off-grid Solar Inverter (RSI) is designed to run traditional submersible or above-ground pumps, from DC or AC power sources. Capable of powering 3p pumps up to 50 hp, 440V, the RSI greatly expands possibilities for solar water solutions offering low (or nearly no) operating costs to end users.
Renewable Solar Inverter is an off-grid solar inverter to expand the solar pumping systems family. RSI works with submersible, multi-stage and single-stage pumps
RSI Provides Fully Automated Off-Grid Water Supply for TX Cattle Operation
This solar powered water supply system was installed by Brien Water Wells & Irrigation. Brien Water Wells & Irrigation is a fifth-generation water well service company based in Hearne, TX. This system is installed on a 900-acre cattle ranch just north of Marlin, TX.
Check out the full case story below!
Discover the Pioneering Design that Defines Robust Performance in Groundwater Applications.
Download Our White Paper Now and Step Into a New Era of Pump Technology with the Grundfos SPE Series – Where Innovation Meets Reliability.