• Submersible groundwater pumps

30 SQ

Suitable for:
  • Residential groundwater intake
  • Residential water pressure boosting
  • Residential rainwater harvesting
  • Municipal wells

Groundwater supply from 3" or 4" wells

Max flow
40 US gpm
Head max
197 ft
Liquid Temperature
32 .. 95 °F