- Max flow
- 40 US gpm
- Head max
- 753 ft
- Liquid Temperature
- 32 .. 95 °F
Get a reliable water supply with the SQ submersible pump
The Grundfos SQ is a compact 3” multistage centrifugal pump, which can be installed in boreholes that are 3” or larger. Featuring built-in electronics, it is simple to install and operate and guarantees a reliable water supply at all times. The SQ submersible groundwater pumps are equipped with permanent magnet motors and can supply pump heads up to 200 m.
The single high-speed SQ submersible groundwater pump is suitable for both continuous and intermittent operation for a variety of applications, including domestic water supply, small water works, irrigation and groundwater lowering.
WaterPRO Program – Purchase Grundfos Products & Get Rewarded
Learn about the 2021 WaterPRO Program for water well contractors and the benefits available:
- 5-year extended warranty
- A promotional gift of your choice
- Free subscription to WellConnect
- Company listing on our WaterPRO installer finder
Get a Free Copy of Our SQ Handbook!
Looking for information on sizing, selecting, or troubleshooting the Grundfos 3” SQ submersible? Download the free SQ pocket guide and get the details you need to get the job done right (and fast)!
Deliver a Reliable Water Supply with the SQ Submersible
See why Partridge Well Drilling chooses the Grundfos 3” SQ submersibles for residential applications due to the pumps' full-range of built-in protection features.
Join the Future of Water System Management – WellConnect
Custom designed for well drillers and pump installers, WellConnect allows you to digitize your records, increase productivity and record customer information. Keep track of important materials like drilling logs, well permits, pump information and application test results, all from the palm of your hand.
Solve Varying Incoming Voltage Issues with the SQ Submersible
See how Philips & Son Drilling solved a varying incoming voltage problem on a horse farm in Maryland with the Grundfos 3” SQ submersible pump.