Get intelligent constant pressure with the SQE submersible groundwater pump
The SQE submersible groundwater pump is one of the most advanced submersible pump solutions for domestic applications. Equipped with a permanent magnet motor and a built-in variable speed drive, it enables performance adjustments by means of communication with an external control box.
SQE features a variable speed drive, which helps the pump to automatically adjust itself to ensure constant water pressure regardless of changing demands, eliminating weak or fluctuating water supply and improving comfort. SQE is provided as an all-in-one box solution, easy to both install and operate. It is suitable for continuous and intermittent operation for a variety of applications, including groundwater supply and pressure boosting.
WaterPRO Program – Purchase Grundfos Products & Get Rewarded
Learn about the 2023 WaterPRO Program for water well contractors and the benefits available:
- 5-year extended warranty
- A promotional gift of your choice
- Free subscription to WellConnect
- Company listing on our WaterPRO installer finder
Constant Water Pressure Submersible - The SQE
Learn why W.D. Hopper & Sons Well Drilling uses Grundfos SQE constant pressure systems to ensure a reliable water supply for their customers. The Grundfos 3” SQE submersible pump can handle a wide incoming voltage range (150v to 280v), with little effect on pump performance.