Get intelligent constant pressure with the SQE submersible groundwater pump
The SQE submersible groundwater pump is one of the most advanced submersible pump solutions for domestic applications. Equipped with a permanent magnet motor and a built-in variable speed drive, it enables performance adjustments by means of communication with an external control box.
SQE features a variable speed drive, which helps the pump to automatically adjust itself to ensure constant water pressure regardless of changing demands, eliminating weak or fluctuating water supply and improving comfort. SQE is provided as an all-in-one box solution, easy to both install and operate. It is suitable for continuous and intermittent operation for a variety of applications, including groundwater supply and pressure boosting.
Learn why W.D. Hopper & Sons Well Drilling uses Grundfos SQE constant pressure systems to ensure a reliable water supply for their customers. The Grundfos 3” SQE submersible pump can handle a wide incoming voltage range (150v to 280v), with little effect on pump performance.
Grundfos outperforms existing product range with SQ/SQE
Our most compact submersible solutions for ground water pumping just got a lot better! The SQ/SQE pump extended range outperforms existing product and delivers higher head. With a 4-face discharge jacket along with its other key features, it's one of the most reliable and sustainable choices for submersible operation.
Select your product
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.