Variants TPE2 80-180 N-A-F-A-BQBE-IDB
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 85.6 lb |
Gross weight: | 105 lb |
Shipping volume: | 5.65 ft³ |
Config. file no: | 98819287 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | -4 .. 122 °F |
Maximum operating pressure: | 145.04 psi |
Max pressure at stated temperature: | 145 psi / 250 °F |
Type of connection: | DIN |
Size of connection: | DN 80 |
Pressure rating for connection: | PN 10 |
Port-to-port length: | 14 3/16 in |
Flange size for motor: | 56C |
Connect code: | F |
Technical | |
---|---|
Rated pump speed: | 3900 rpm |
Rated flow: | 222 US gpm |
Rated head: | 42 ft |
Maximum head: | 59.06 ft |
Actual impeller diameter: | 3.54 in |
Code for shaft seal: | BQBE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM class 35 |
Impeller: | Composite |
: | PES+30% GF |
Material code: | A |
Controls | |
---|---|
Control panel: | HMI200 - Standard |
Function Module: | FM300 - Advanced |
Frequency converter: | Built-in |
Electrical data | |
---|---|
Motor type: | 90LD |
IE Efficiency class: | IE5 |
Rated power - P2: | 3 HP |
Main frequency: | 50 / 60 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 4.15-3.40 A |
Cos phi - power factor: | 0.93-0.87 |
Rated speed: | 360-4000 rpm |
IE efficiency: | 90.1% |
Motor efficiency at full load: | 90.1 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | ELEC |
Motor Number: | 99138021 |
Product name: | TPE2 80-180 N-A-F-A-BQBE-IDB |
Product No.: | 99223779 |
EAN: | 5712608987175 |
Price: |