• Inline single stage pumps

TPE Series 2000, TPE3, North America

catalogue.hero.suitable
  • HVAC: Air Conditioning
  • HVAC: Heating
  • Plumbing: Hot Water Recirculation
  • District cooling
  • District heating
  • Drinking water treatment
  • Irrigation
  • Cooling
  • Desalination
  • Industrial heating
  • Municipal water transportation

Single-stage in-line pumps with frequency converters, differential pressure sensor and temperature sensor

Max flow
352 US gpm
Head max
80 ft
Liquid Temperature
-13 .. 284 °F
p max
232 psi