Variants TPE3 D 50-60-S A-F-A-BQBE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 118 lb |
Gross weight: | 147 lb |
Shipping volume: | 8.83 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | -4 .. 122 °F |
Maximum operating pressure: | 232.06 psi |
Max pressure at stated temperature: | 232 psi / 250 °F |
Type of connection: | DIN |
Size of connection: | DN 50 |
Pressure rating for connection: | PN 16 |
Port-to-port length: | 11 1/16 in |
Connect code: | F |
Technical | |
---|---|
Rated pump speed: | 2500 rpm |
Rated flow: | 61.6 US gpm |
Rated head: | 12.8 ft |
Maximum head: | 19.69 ft |
Code for shaft seal: | BQBE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | Composite PES/PP 30% GF |
Material code: | A |
Controls | |
---|---|
Control panel: | HMI300 - Graphical |
Function Module: | FM200 - Standard |
Electrical data | |
---|---|
Motor type: | 71A |
IE Efficiency class: | IE5 |
Rated power - P2: | 0.5 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 1.05-1.00 A |
Cos phi - power factor: | 0.68-0.54 |
Rated speed: | 360-4000 rpm |
IE efficiency: | 84.5% |
Motor efficiency at full load: | 84.5 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | YES |
Motor Number: | 99137870 |
Product name: | TPE3 D 50-60-S A-F-A-BQBE |
Product No.: | 99223732 |
Price: |