Variants TPE3 D 80-120-S A-F-A-BQBE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 137 lb |
Gross weight: | 166 lb |
Shipping volume: | 8.83 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | -4 .. 122 °F |
Maximum operating pressure: | 145.04 psi |
Max pressure at stated temperature: | 145 psi / 250 °F |
Type of connection: | DIN |
Size of connection: | DN 80 |
Pressure rating for connection: | PN 10 |
Port-to-port length: | 14 3/16 in |
Connect code: | F |
Technical | |
---|---|
Rated pump speed: | 3000 rpm |
Rated flow: | 152 US gpm |
Rated head: | 25.92 ft |
Maximum head: | 39.37 ft |
Code for shaft seal: | BQBE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | Composite PES/PP 30% GF |
Material code: | A |
Controls | |
---|---|
Control panel: | HMI300 - Graphical |
Function Module: | FM200 - Standard |
Electrical data | |
---|---|
Motor type: | 80B |
IE Efficiency class: | IE5 |
Rated power - P2: | 1.5 HP |
Main frequency: | 60 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 6.70-5.60 A |
Cos phi - power factor: | 0.99 |
Rated speed: | 360-4000 rpm |
IE efficiency: | 86.9% |
Motor efficiency at full load: | 86.9 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | YES |
Motor Number: | 99137860 |
Product name: | TPE3 D 80-120-S A-F-A-BQBE |
Product No.: | 99223873 |
Price: |