Variants Unilift KP 350 M 3
Specifications
Others | |
---|---|
Net weight: | 17.6 lb |
Gross weight: | 18.5 lb |
Shipping volume: | 0.44 ft³ |
Liquid | |
---|---|
Liquid temperature range: | 32 .. 122 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | Rp 1 1/4 |
Maximum installation depth: | 23 ft |
Technical | |
---|---|
Maximum flow: | 61.6 US gpm |
Max flow: | 61.6 US gpm |
Head max: | 29.53 ft |
Maximum particle size: | 3/8 in |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4031 |
: | AISI 304 |
Electrical data | |
---|---|
Power input - P1: | 700 W |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-400 V |
Rated current: | 1.3 A |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protection: | CONTACT |
Thermal protec: | external |
Length of cable: | 32.8 ft |
Type of cable plug: | NONE |
Product name: | Unilift KP 350 M 3 |
Product No.: | 013M7300 |
EAN: | 5700392956446 |
Price: |