Grundfos Comfort

Comfort is a compact and energy-efficient hot-water recirculation pump designed to deliver instant hot water to all faucets in private homes. The pump is easily installed and secures silent operation.

Max flow
2 US gpm
Head max
4 ft
Liquid Temperature
32 .. 176 °F
p max
145 psi