Variants UPSD 32-80 F 220
Specifications
Others | |
---|---|
Net weight: | 27.8 lb |
Gross weight: | 28.7 lb |
Shipping volume: | 0.44 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 230 °F |
Selected liquid temperature: | 140 °F |
Density: | 61.35 lb/ft³ |
Installation | |
---|---|
Maximum operating pressure: | 145.04 psi |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure stage: | PN 6 / PN 10 |
Port-to-port length: | 8 11/16 in |
Technical | |
---|---|
Speed Number: | 3 |
Head max: | 26.25 ft |
TF class: | 110 |
Approvals on nameplate: | CE |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Composite, PES/PP |
Controls | |
---|---|
Pos term box: | 12H |
Electrical data | |
---|---|
Power input in speed 1: | 0.181 HP |
Power input in speed 2: | 205 W |
Max. power input: | 245 W |
Main frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Current in speed 1: | 0.61 A |
Current in speed 2: | 0.91 A |
Current in speed 3: | 1.07 A |
Capacitor size - run: | 5 µF |
Enclosure class (IEC 34-5): | IP42 |
Insulation class (IEC 85): | F |
Motor protection: | CONTACT |
Thermal protec: | external |
Product name: | UPSD 32-80 F 220 |
Product No.: | 52052048 |
EAN: | 5700392924926 |
Price: |