Innovative Design for Optimum Operation
Grundfos pushes the limits of pump performance. The Grundfos VL offers comprehensive sizes and configurations to meet your needs. It has a superior hydraulic and mechanical design, which produces higher efficiency, reduced pump noise, and longer pump life. The VL can be fitted with a speed-control system, which significantly cuts energy use and provides a pump payback in as little as one to two years.
When floor space is a consideration, you’ll want to go with the VL. Where many other pumps might not fit, the VL’s vertical inline mounting guarantees the smallest footprint, literally requiring no floor space.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.
Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.
By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.
Our approach is simple with:
- Advanced design
- Precise control
- Ongoing optimization
Read more about our work with the Indigo Tower here
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.