• Submersible groundwater pumps

SP, SP-G, SP-NE, SPE

Suitable for:
  • Ground water intake

Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in 3 material grades. The pumps are suitable for boreholes in sizes ranging from 4" over 6" and 8" to 10". The motor sizes for the pumps are available in 0.37-250 kW.

Max flow
474 m³/h
Head max
676 m
Liquid temperature
0 .. 90 °C