• Submersible groundwater pumps

SPE

Suitable for:
  • Ground water intake

Grundfos SPE is a range of frequency regulated submersible pumps for Groundwater. The pumps are all stainless-steel and available in 3 material grades (sizes: 6", 8" and 10"). The 6" motor (4 to 45 kW) is a permanent magnet type with high energy efficiency and needs a frequency drive to operate.

Max flow
290 m³/h
Head max
676 m
Liquid temperature
0 .. 60 °C