Variants NBE 32-160/177 A-F2-A-E-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.59 |
Net weight: | 185 lb |
Gross weight: | 223 lb |
Shipping volume: | 11.1 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 32 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Technical | |
---|---|
Rated pump speed: | 2860 rpm |
Rated flow: | 143 US gpm |
Rated head: | 110.6 ft |
Maximum head: | 52.5 ft |
Actual impeller diameter: | 6.97 in |
Shaft seal arrangement: | Single |
Shaft diameter: | 0.94 in |
Code for shaft seal: | BQQE |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Wear ring: | High alloy brass(CuZn34Mn3AI2 |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | A48-30 B |
Shaft: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
IE Efficiency class: | IE3 |
Rated power - P2: | 7.5 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 11.0-8.80 A |
Cos phi - power factor: | 0.94-0.93 |
Rated speed: | 360-3530 rpm |
IE efficiency: | IE3 89,2% |
Motor efficiency at full load: | 89.2 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | YES |
Motor Number: | 87771008 |
Mounting design per IEC 34-7: | IM V1/B5 |
Product name: | NBE 32-160/177 A-F2-A-E-BQQE |
Product No.: | 96600191 |
EAN: | 5700831992509 |
Price: |