Circulator pumps
ALPHA1 is a circulator pump designed for heating systems. The pump has integrated differential-pressure control as well as constant-curve mode....
The Grundfos MAGNA circulator pumps are designed for heating and cooling applications in commercial buildings. The pumps are available in both cast...
UPA is a compact domestic high-efficiency in-line boosting pump designed for residential homes. UPA increases water pressure to required levels at ...
UP, UPS Series 200 are single- and three-speed circulator pumps designed for domestic and commercial heating systems. They are available in various...
Booster set
CMB, CMBE are compact booster sets designed for water supply in domestic and light commercial applications. The modular pump design makes it easy t...
Jet boosters are self-priming, single-stage centrifugal pumps with a pressure tank. The boosters are designed for various garden and domestic appli...
PM 1 is a pressure manager designed for automatic start/stop control of Grundfos pumps and other water supply pumps. PM 1 offers basic control feat...
PM 2 is an all-round pressure manager designed for automatic start/stop control of Grundfos pumps and other water supply pumps. PM 2 offers adaptab...