Variants CRN 64-4 A-J-GI-V-EUHV
Specifications
Others | |
---|---|
Net weight: | 79.4 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | JIS |
Size of inlet connection: | 100 A |
Size of outlet connection: | 100 A |
Pressure rating for connection: | 10 K / 20 K / 30 K |
Flange size for motor: | F300 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data are based: | 2940 rpm |
Rated flow: | 64 m³/h |
Rated head: | 89 m |
Stages: | 4 |
Impellers: | 4 |
Low NPSH: | N |
Code for shaft seal: | EUHV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Stainless steel |
: | EN 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | 1.4401 |
: | AISI 316 |
Material code: | GI |
Code for rubber: | V |
Electrical data | |
---|---|
Power (P2) required by pump: | 22 kW |
Product name: | CRN 64-4 A-J-GI-V-EUHV |
Product No: | 96409716 |
Price: |