Product name: | TP 200-210/4 A-F-A-BAQE |
Product No: | 95046264 |
EAN number: | 5710626160723 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1770 rpm |
Rated flow: | 476 m³/h |
Rated head: | 13.8 m |
Head max: | 210 dm |
Actual impeller diameter: | 224 mm |
Primary shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Cast iron |
Impeller: | EN-JL1030 |
Impeller: | ASTM A48-30 B |
Material code: | A |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 200 |
Pump inlet: | DN 200 |
Pump outlet: | DN 200 |
Pressure rating: | PN 16 |
Port-to-port length: | 900 mm |
Flange size for motor: | FF300 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 22 kW [25 kW] |
Power (P2) required by pump: | 22 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V [3 x 440-480D/0-0Y V] |
Rated current: | 42,5-40,5/24,6-23,6 A [43,0-40,5/- A] |
Starting current: | 600-600 % [690-690 %] |
Cos phi - power factor: | 0.84 |
Rated speed: | 1765 rpm [1770 rpm] |
Efficiency: | IE2 92,4% |
Motor efficiency at full load: | 92.4-92.4 % |
Motor efficiency at 3/4 load: | 93.4-93.4 % |
Motor efficiency at 1/2 load: | 93.8-93.8 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99032118 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 416 kg |
Gross weight: | 454 kg |
Shipping volume: | 2.29 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|