Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NK 150-315/283 A-E-BAQE - 95108105

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NK 150-315/283 A-E-BAQE
      Product No: 95108105
      Technical 
      Pump speed on which pump data are based: 1175 rpm
      Rated flow: 373.4 m³/h
      Rated head: 13.9 m
      Actual impeller diameter: 283 mm
      Impeller nom: 315 mm
      Primary shaft seal: BAQE
      Shaft diameter: 42 mm
      Secondary shaft seal: NONE
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-GJL-250
      Pump housing: ASTM A48-40 B
      Impeller: Cast iron
      Impeller: EN-GJL-200
      Impeller: ASTM A48-30 B
      Material code: A
      Rubber: EPDM
      Code for rubber: E
      Wear ring mat.: Bronze (CuSn10)
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 10 bar
      Flange standard: EN 1092-2
      Pump inlet: DN 200
      Pump outlet: DN 150
      Pressure rating: PN10
      Coupling type: Standard
      Wear ring(s): neckring(s)
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: SIEMENS
      IE Efficiency class: 0
      Rated power - P2: 18.5 kW [0 kW]
      Mains frequency: 60 Hz
      Rated voltage: 3 x 380-480/660-690 V [3 x 0 V]
      Rated current: 37,5-33,0/22,0-21,0 A [0 A]
      Starting current: 520-770 % [0 %]
      Cos phi - power factor: 0.82-0.73
      Rated speed: 1170-1180 rpm [0 rpm]
      Efficiency: 0
      Motor efficiency at full load: 90.4-91.6 % [0 %]
      Motor efficiency at 3/4 load: 91.3-91.2 % [0 %]
      Motor efficiency at 1/2 load: 90.0 % [0 %]
      Number of poles: 6
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 83C15128
      Lubricant type: Grease
      Others 
      Net weight: 601 kg
      Gross weight: 715 kg
      Shipping volume: 1.91 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details