Product name: | TP 40-240/2 A-F-B-BQQE |
Product No: | 96086842 |
EAN number: | 5700395307986 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 20.5 m³/h |
Rated head: | 19.5 m |
Head max: | 240 dm |
Actual impeller diameter: | 137 mm |
Primary shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Bronze(CuSn10) |
Impeller: | DIN W.-Nr. 2.1096.01 |
Impeller: | ASTM B584-C83600 |
Material code: | B |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 40 |
Pump inlet: | DN 40 |
Pump outlet: | DN 40 |
Pressure rating: | PN 16 |
Port-to-port length: | 340 mm |
Flange size for motor: | FF165 |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90LE |
IE Efficiency class: | IE3 |
Rated power - P2: | 2.2 kW |
Power (P2) required by pump: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 8.00/4.60 A |
Starting current: | 790-860 % |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE3 85,9% |
Motor efficiency at full load: | 85.9 % |
Motor efficiency at 3/4 load: | 88.2 % |
Motor efficiency at 1/2 load: | 88.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 99583819 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.52 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 52.2 kg |
Gross weight: | 61 kg |
Shipping volume: | 0.18 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|