Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SQF 7-4 N - 98994902

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SQF 7-4 N
      Product No: 98994902
      EAN number: 5712604876183
      Technical 
      Stages: 4
      Approvals on motor nameplate: CE,RCM,EAC
      Approvals on pump nameplate: CE,EAC
      Pump No: 98994677
      Valve: pump with built-in non-return valve
      Materials 
      Pump: Stainless steel
      Pump: DIN W.-Nr. 1.4401
      Pump: AISI 316
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4401
      Impeller: AISI 316
      Rotor: Stainless steel
      Rotor: DIN W.-Nr. 1.4401
      Rotor: AISI 316
      Stator: Stainless steel / EPDM
      Stator: DIN W.-Nr. 1.4401
      Stator: AISI 316
      Installation 
      Maximum ambient pressure: 15 bar
      Pump outlet: Rp 1 1/2
      Minimum borehole diameter: 102 mm
      Liquid 
      Pumped liquid: Water
      Maximum liquid temperature: 40 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: MSF3N
      Power input - P1: 1.4 kW
      Rated voltage ac: 1 x 90-240 V
      Rated voltage dc: 30-300 V
      Rated current: 8.4 A
      Power factor: 1.0
      Rated speed: 3600 rpm
      Start. method: direct-on-line
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Motor protec: Y
      Thermal protec: internal
      Length of cable: 2 m
      Motor No: 96275337
      Udc: 300 V
      Udc: 30 V
      Others 
      Minimum efficiency index, MEI ≥: -.--
      Net weight: 10.6 kg
      Gross weight: 12.1 kg
      Shipping volume: 0.028 m³
      Sales region: Europe/South America/Japan/Australia

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details