- Max flow
- 20 m³/h
- Head max
- 100 m
- Liquid temperature
- 0 .. 60 °C
Constant water pressure for increased comfort
The CMBE is a booster set that provides constant water pressure for domestic and lighter commercial applications. With a CMBE booster set in the building, end-users will no longer be bothered by fluctuating water pressure and they can even adjust the pressure manually. The pump is compact, easy to install and has very low noise levels. You can use it for single-family homes, two-family homes, apartment buildings, schools and smaller hotels and office buildings.