Variants PS.R.40.118.S.GC.SS20.A20.SEG
Specifications
Others | |
---|---|
Designed for: | SEG |
Net weight: | 181 kg |
Gross weight: | 181 kg |
Installation | |
---|---|
Sump volume: | 0.42 m³ |
Pit diameter: | 1000/800 mm |
Inst. Type: | Submersible with autocoupling |
Pit Height: | 3000 mm |
Cover design: | Flat cover |
Cover load: | No traffic |
Technical | |
---|---|
Designed for number of pumps: | 1 |
Pump connection: | DN50 |
Valve chamber: | NO |
Pipe design: | Goose neck |
Extra con.: | Branch socket connection Plug |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | NO |
Chain: | YES |
Chain cert.: | Chain certificate NO |
Materials | |
---|---|
Pit Material: | PE (polyethylene) |
Cover material: | PE (polyethylene) |
Pipework mat.: | AISI 304 |
Safety grid mat: | Safety grid material Not an option |
Chain: | Stainless steel |
Product name: | PS.R.40.118.S.GC.SS20.A20.SEG |
Product No: | 98427554 |
Price: |