Variants TP 100-120/2 B A-F-Z-BUBE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 66.1 kg |
Gross weight: | 72 kg |
Shipping volume: | 0.16 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Maximum operating pressure: | 10 bar |
Type of connection: | DIN |
Size of connection: | DN 100 |
Pressure rating for connection: | PN 10 |
Port-to-port length: | 450 mm |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2910 rpm |
Rated flow: | 72.8 m³/h |
Rated head: | 7.8 m |
Maximum head: | 120 dm |
Code for shaft seal: | BUBE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Bronze |
: | 2.1050 |
: | B505-C90700 |
Impeller: | Stainless steel |
: | 1.4301 |
: | 304 |
Material code: | Z |
Electrical data | |
---|---|
Motor type: | 90LC |
IE Efficiency class: | IE3 |
Rated power - P2: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D V |
Rated current: | 4.45 A |
Starting current: | 850-950 % |
Cos phi - power factor: | 0.89-0.87 |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE3 85,9% |
Motor efficiency at full load: | 85.9 % |
Motor efficiency at 3/4 load: | 86.8 % |
Motor efficiency at 1/2 load: | 86.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85U15908 |
Product name: | TP 100-120/2 B A-F-Z-BUBE |
Product No: | 96410061 |
EAN number: | 5700390461546 |
Price: |