Variants UPS 32-55 N 180
Specifications
Others | |
---|---|
Net weight: | 4.6 kg |
Gross weight: | 4.9 kg |
Shipping volume: | 0.008 m³ |
Country code: | GB |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density: | 983.2 kg/m³ |
Installation | |
---|---|
Amb. max at 80 dgr C liquid: | 40 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | G 2 |
Pressure rating: | PN 10 |
Port-to-port length: | 180 mm |
Technical | |
---|---|
Speed no: | 3 |
Head max: | 55 dm |
TF class: | 110 |
Approvals on nameplate: | CE,WRC,WEEE |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
Impeller: | Composite, PES/PP |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Power input in speed 1: | 75 W |
Power input in speed 2: | 100 W |
Max. power input: | 105 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Current in speed 1: | 0.32 A |
Current in speed 2: | 0.44 A |
Current in speed 3: | 0.46 A |
Capacitor size - run: | 2.5 µF |
Enclosure class (IEC 34-5): | X2D |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Product name: | UPS 32-55 N 180 |
Product No: | 95906773 |
EAN number: | 5700318352147 |
Price: |