Accessories for dosing pumps
Chemical tanks
Pressure valves provide a constant counterpressure of 3 bar. They are particularly required for DDA-FC or DDA-FCM pumps at very small flow rates.
Pressure loading valves for constant pressure on the pump dischange side
Adaptor connections for DME & DMS
Rigid suction lines with or without dual level switch
Multifunction valves with counter-pressure, pressure relief, anti-siphoning and safety valve function
The injection units are used in conjunction with dosing pumps to inject and mix the dosing medium in pipe systems.
Cables and plugs for external control and level sensor connection
Pressure relief valves open in case of too high pressure on the pump discharge side
Installation kits
Electric mixers for use in dosing tanks
Tubing / hoses
Separate pump connections
Non-return foot valves with strainer
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.