Variants CRN 3-31 S-P-A-V-HQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 43.6 kg |
Gross weight: | 47.6 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Max pressure at stated temp: | 50 bar / 90 °C |
: | 50 bar / -20 °C |
Type of connection: | PJE |
Size of connection: | 1 1/4 inch |
Flange size for motor: | FT130 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 2902 rpm |
Rated flow: | 3 m³/h |
Rated head: | 153.2 m |
Stages: | 31 |
Impellers: | 31 |
Code for shaft seal: | HQQV |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | S |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | ASTM A 351 CF 8M |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Motor type: | 112MC |
IE Efficiency class: | IE3 |
Rated power - P2: | 3 kW |
Power (P2) required by pump: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D V |
Rated current: | 5.95 A |
Starting current: | 970-1070 % |
Cos phi - power factor: | 0.88-0.85 |
Rated speed: | 2910-2930 rpm |
Efficiency: | IE3 88% |
Motor efficiency at full load: | 88 % |
Motor efficiency at 3/4 load: | 88.5 % |
Motor efficiency at 1/2 load: | 88 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85905157 |
Product name: | CRN 3-31 S-P-A-V-HQQV |
Product No: | 96892962 |
EAN number: | 5700312978930 |
Price: |