Variants NKG 200-150-315/309 A1F2AE-SBAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.47 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 1220 kg |
Gross weight: | 1290 kg |
Shipping volume: | 2.8 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 200 |
Pump outlet: | DN 150 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Wear ring(s): | neckring(s) |
Base frame: | C - Channel |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1780 rpm |
Rated flow: | 632 m³/h |
Rated head: | 39 m |
Actual impeller diameter: | 309 mm |
Impeller nom: | 315 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 48 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | 280M |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 90 kW |
Mains frequency: | 60 Hz |
Rated voltage 2.nd value: | 3 x 380-420D/660Y V [3 x 440-480D V] |
Rated current: | 161-146/92,7 A [146-133 A] |
Starting current: | 680-680 % [870-870 %] |
Cos phi - power factor: | 0.89 |
Rated speed: | 1780 rpm [1785 rpm] |
Efficiency: | IE3 95,4% |
Motor efficiency at full load: | 95.4-95.4 % |
Motor efficiency at 3/4 load 2.nd value: | 95.4-95.4 % [95.1-95.1 %] |
Motor efficiency at 1/2 load 2.nd value: | 94.8-94.8 % [94.1-94.1 %] |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99489966 |
Lubricant type: | Grease |
Product name: | NKG 200-150-315/309 A1F2AE-SBAQE |
Product No: | 96901328 |
EAN number: | 5700313288175 |
Price: |