Variants RC 2-7 A-FM-I-C
Specifications
Others | |
---|---|
Net weight: | 28.2 kg |
Gross weight: | 48.2 kg |
Pump liquid: | R744 |
Liquid | |
---|---|
Pumped liquid: | R744 (CO2) |
Liquid temperature range: | -55 .. 16 °C |
Selected liquid temperature: | -10 °C |
Density: | 982.9 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 52 bar |
Flange standard: | DIN flange, end suction |
Pump inlet: | DN25 |
Pump outlet: | DN20 |
Pressure rating: | PN63 |
Connect code: | FM |
Technical | |
---|---|
Rated flow: | 2 m³/h |
Rated head: | 24.5 m |
Stages: | 7 |
Impellers: | 7 |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Rubber: | Neoprene (Chloroprene) |
Code for rubber: | C |
Electrical data | |
---|---|
Power input - P1: | 1.1 kW |
Rated power - P2: | 0.65 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 V |
Rated current: | 3.7 A |
Cos phi - power factor: | 0.78-0.74 |
Rated speed: | 2900 rpm |
Enclosure class (IEC 34-5): | IP66 |
Insulation class (IEC 85): | F |
Product name: | RC 2-7 A-FM-I-C |
Product No: | 96933951 |
Price: |