Variants CR 10-22 B-FJ-A-V-HQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 154 kg |
Gross weight: | 186 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 90 °C |
: | 25 bar / -20 °C |
Type of connection: | DIN / JIS |
Size of inlet connection: | DN 40 |
Size of outlet connection: | DN 40 |
Flange size for motor: | FF300 |
Connect code: | FJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 2919 rpm |
Rated flow: | 10 m³/h |
Rated head: | 180.6 m |
Maximum head: | 225 m |
Head max: | 225 m |
Stages: | 22 |
Impellers: | 22 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQV |
Approvals on nameplate: | CE,TR |
Pump version: | B |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CR 10-22 B-FJ-A-V-HQQV |
Product No: | 96915682 |
EAN number: | 5700313601233 |
Price: |