Variants NBG 125-80-200/222 A-E2-D-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.48 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 155 kg |
Gross weight: | 176 kg |
Shipping volume: | 0.509 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 120 °C |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 125 |
Pump outlet: | DN 80 |
Pressure rating: | PN 16 |
Connect code: | E2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1450 rpm |
Rated flow: | 105 m³/h |
Rated head: | 14.7 m |
Actual impeller diameter: | 222 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. CuSn10 |
: | ASTM B584-C83600 |
Material code: | D |
Wear ring mat.: | Bronze (CuSn10) |
Electrical data | |
---|---|
Motor type: | 132M |
IE Efficiency class: | IE2 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 14,8-14,0/8,45-8,00 A |
Rated speed: | 1450 rpm |
Efficiency: | IE2 90,4% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 96292907 |
Mount. design. acc. IEC 34-7: | IM V1 |
Lubricant type: | Grease |
Product name: | NBG 125-80-200/222 A-E2-D-BQQE |
Product No: | 96884807 |
EAN number: | 5700312738541 |
Price: |