- Max flow
- 940 m³/h
- Head max
- 106 m
- Liquid temperature
- -40 .. 150 °C
- p max
- 25 bar
TPE: The highest-efficiency IE5 motor as standard
With ultra-premium IE5 efficiency now across the whole range (up to 55 kW), the TPE in-line pump saves energy, reduces lifecycle costs and raises the standard in intelligent pumping solutions.
Our pioneering IE5-classified motors with integrated VFD bring ultra-premium efficiency across our full range of in-line pumps, intelligently optimising your whole system to save you even more energy, water and lifecycle costs.
At 11-22 kW, the TPE extends the advantages further with additional connectivity possibilities and safety features.
Find out more in our brochure.
Grundfos TP/TPE pumps are robust, reliable and low on energy
Grundfos TP/TPE pumps are a robust and reliable range of single-stage, in-line centrifugal pumps with a mechanical shaft seal. One of its most characteristic features is the close-coupled design, which means the pump and motor are separate units – securing a high tolerance of impurities in the pumped liquid. The motors are either mains-operated or electronically speed-controlled.
TP/TPE pumps are an efficient choice for heating, air-conditioning, cooling and water supply systems or industrial processes. Look forward to a long pump lifetime with minimal wear and tear and energy savings of up to 50 %.
See what customers say about this product range
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Whatever you need, Grundfos service is here for you!
Whether you need a one-time service or a complete maintenance program, Grundfos offers a wide range of service offerings to keep you covered for the lifetime of all your pumps.
Full package of offerings for key industrial applications
The Industry Portfolio Catalogue provides a complete country-specific overview of the equipment and services available for each of our 22 key industrial applications.
Select your product
Services
Service offerings throughout selection, installation, operation and replacement of pumps.