ALPHA are high-efficiency variable speed circulators designed for circulating liquids in heating and domestic hot-water recirculation systems. The pumps are simple, fast, and easy to install and operate.
Circulator pumps
ALPHA HWR is designed for domestic hot water recirculation systems with a dedicated return line. It features an integrated estimator for temperatur...
ALPHA1 15-55 is a high-efficiency ECM variable speed circulator designed for a variety of heating applications. The pump features three constant-pr...
ALPHA 15-55 HWR-D is a high-efficiency hot-water recirculation pump intended for domestic use. It will start via a push-button when demand for hot ...
ALPHA1 26-99 is a high-efficiency ECM variable speed circulator designed for various heating and cooling applications. The pump features a 0-10 V a...
ALPHA CS is designed for domestic hot-water recirculation systems without a dedicated return line. It comes with a bypass valve with a thermal actu...
ALPHA2 26-99 is a high-efficiency circulator designed for heating and cooling applications. It features different operating modes, including consta...
ALPHA is a high-efficiency circulator designed for heating systems. It offers faster installation, smarter setup and troubleshooting, higher energy...
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.